Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.600 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441-16-05TZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 17 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.600 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
