Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441-22-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.0 |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.980 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 4.600 |
| Product height mm | 116.840 |
| Product length in | 6.540 |
| Product length mm | 166.116 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 15.000 |
