Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.449 |
| A dimension MM | 62.204 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441CY-12-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.524 |
| Drop dimension MM | 13.3 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End size 1 | -12 |
| End Type 1 | Female BSP multi seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.347 |
| Hose cut off factor MM | 34.214 |
| Hose size | -4 |
| Inside diameter IN | 0.158 |
| Inside diameter MM | 4.013 |
| Product height in | 0.524 |
| Product height mm | 13.310 |
| Product length in | 2.449 |
| Product length mm | 62.205 |
| Product material | Carbon steel |
| Product width in | 0.898 |
| Product width mm | 22.809 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
