Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 16.993 |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-14-04SRW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 16 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 16.993 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.539 |
| Product height mm | 39.090 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | 304 Stainless steel |
| Product width in | 0.897 |
| Product width mm | 22.783 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M14x1.5 |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 8.000 |
