Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-16-04TCPZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.0 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -4 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M16x1.5 |
