Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.560 |
| A dimension MM | 90.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 35.992 |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-30-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 24.0 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.400 |
| Hose size | -10 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 17.000 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 4.260 |
| Product length mm | 108.204 |
| Product material | Carbon steel |
| Product width in | 1.290 |
| Product width mm | 32.766 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |
