Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.906 |
| A dimension MM | 124.600 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-36-16WCPZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.0 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -36 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 3.056 |
| Hose cut off factor MM | 77.622 |
| Hose size | -16 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.006 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 4.906 |
| Product length mm | 124.600 |
| Product width in | 1.930 |
| Product width mm | 49.022 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |
