Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.901 |
A dimension MM | 124.500 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 1.260 |
Drop dimension MM | 32.00 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 1.968 |
Hex size 1 MM | 49.987 |
Hex size 2 IN | 1.968 |
Hex size 2 MM | 49.987 |
Hose cut off factor IN | 3.051 |
Hose cut off factor MM | 77.500 |
Hose size | -16 |
Inside diameter IN | 0.830 |
Inside diameter MM | 21.000 |
Product height in | 7.207 |
Product height mm | 183.058 |
Product length in | 9.885 |
Product length mm | 251.079 |
Product material | Carbon steel |
Product width in | 7.207 |
Product width mm | 183.058 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M45x2 |
Tube OD 1 IN | 1.377 |
Tube OD 1 MM | 35.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |