Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-45-20TCPZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.539 |
| Drop dimension MM | 39.1 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.421 |
| Hose cut off factor MM | 61.493 |
| Hose size | -20 |
| Product height in | 1.539 |
| Product height mm | 39.091 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M45x2 |
