Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.060 |
A dimension MM | 153.800 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 1.540 |
Drop dimension MM | 39.10 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 1.968 |
Hex size 1 MM | 49.987 |
Hex size 2 IN | 1.968 |
Hex size 2 MM | 49.987 |
Hose cut off factor IN | 3.930 |
Hose cut off factor MM | 99.800 |
Hose size | -20 |
Inside diameter IN | 1.060 |
Inside diameter MM | 27.000 |
Product height in | 3.770 |
Product height mm | 95.758 |
Product length in | 7.040 |
Product length mm | 178.816 |
Product material | Carbon steel |
Product width in | 2.320 |
Product width mm | 58.928 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M45x2 |
Tube OD 1 IN | 1.377 |
Tube OD 1 MM | 35.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |