Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-52-24SVT |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 1.720 |
| Drop dimension MM | 43.69 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 4.626 |
| Hose cut off factor MM | 117.500 |
| Hose size | -24 |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M52x2 |
