Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.190 |
A dimension MM | 182.500 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 1.720 |
Drop dimension MM | 43.70 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 2.362 |
Hex size 1 MM | 59.995 |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 59.995 |
Hose cut off factor IN | 4.510 |
Hose cut off factor MM | 114.500 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 3.570 |
Product height mm | 90.678 |
Product length in | 8.160 |
Product length mm | 207.624 |
Product material | Carbon steel |
Product width in | 2.630 |
Product width mm | 66.802 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M52x2 |
Tube OD 1 IN | 1.653 |
Tube OD 1 MM | 42.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |