Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.626 |
| A dimension MM | 92.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441YT-30-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.9 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -30 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.908 |
| Hose size | -12 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.503 |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | Carbon steel |
| Product width in | 1.556 |
| Product width mm | 39.522 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
