Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 147.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20491-16-06SRWAG |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 3.425 |
| Drop dimension MM | 87.00 |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 3.661 |
| Hose cut off factor MM | 93.000 |
| Hose size | -6 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 1.594 |
| Product height mm | 40.500 |
| Product length in | 2.933 |
| Product length mm | 74.500 |
| Product material | 304 Stainless steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |
