Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.401 |
| A dimension MM | 60.985 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20491-18-05SRTX |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.319 |
| Drop dimension MM | 33.50 |
| End size 1 | -18 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.299 |
| Hose cut off factor MM | 32.995 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product material | 304 Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |