Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 93.980 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20491-36-12TXY2 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.205 |
| Drop dimension MM | 56.01 |
| End size 1 | -36 |
| End type 1 | Female metric 24 degree cone |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 2.177 |
| Hose cut off factor MM | 55.296 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |