Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20491-36-16SRWAG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.500 |
| Hose size | -16 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 7.519 |
| Product height mm | 191.000 |
| Product length in | 5.452 |
| Product length mm | 138.500 |
| Product material | 304 Stainless steel |
| Product width in | 1.614 |
| Product width mm | 41.000 |
