Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20491Y-14-04EQSVW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 16.993 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 16.993 |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.500 |
| Hose size | -4 |
| Inside diameter IN | 0.400 |
| Inside diameter MM | 10.000 |
| Product height in | 1.712 |
| Product height mm | 43.484 |
| Product length in | 2.670 |
| Product length mm | 67.818 |
| Product material | 316L Stainless steel |
| Product width in | 0.897 |
| Product width mm | 22.783 |
