Product specifications
Characteristic | Value |
---|---|
A dimension MM | 51.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.9 |
Hex size 2 IN | 1.060 |
Hex size 2 MM | 26.9 |
Hose cut off factor IN | 0.840 |
Hose cut off factor MM | 21.500 |
Hose size | -8 |
Inside diameter IN | 0.2700 |
Inside diameter MM | 7.0000 |
Product height in | 2.657 |
Product height mm | 67.487 |
Product length in | 3.070 |
Product length mm | 77.978 |
Product material | Carbon steel |
Product width in | 1.181 |
Product width mm | 29.997 mm |
Thread sealant | No |