Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.641 |
| A dimension MM | 92.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20491Y-36-12SVT |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.204 |
| Drop dimension MM | 56.00 |
| End type 1 | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 1.600 |
| Hex size 2 MM | 40.640 |
| Hose cut off factor IN | 2.125 |
| Hose cut off factor MM | 54.000 |
| Hose size | -12 |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 14.000 |
| Product height in | 3.986 |
| Product height mm | 101.244 |
| Product length in | 4.074 |
| Product length mm | 103.480 |
| Product material | 316L Stainless steel |
| Product width in | 1.555 |
| Product width mm | 39.497 |
| Series | Winner 2-Piece |
