Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.787 |
| A dimension MM | 147.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20491Y-52-20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.425 |
| Drop dimension MM | 87.00 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 2.362 |
| Hex size 2 MM | 59.995 |
| Hose cut off factor IN | 3.661 |
| Hose cut off factor MM | 93.000 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 4.780 |
| Product height mm | 121.412 |
| Product length in | 6.900 |
| Product length mm | 175.260 |
| Product material | Carbon steel |
| Product width in | 2.413 |
| Product width mm | 61.290 |
| Series | Winner 2-Piece |
