Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 18.999 |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TE-16-05T-SR |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 33 |
| End connection hex size IN | 0.748 |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.326 |
| Hose cut off factor MM | 33.680 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.500 |
| Product material | 304 Stainless steel |
