Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.910 |
A dimension MM | 48.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
End size 1 | -5 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Zinc plating |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.1 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.0 |
Hose cut off factor IN | 0.810 |
Hose cut off factor MM | 20.500 |
Hose size | -4 |
Inside diameter IN | 0.160 |
Inside diameter MM | 4.000 |
Product height in | 0.870 |
Product height mm | 22.098 |
Product length in | 1.980 |
Product length mm | 50.292 |
Product material | Carbon steel |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |