Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.520 |
A dimension MM | 64.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End Type 1 | 24 deg. DKO swivel heavy duty |
End size 1 | -16 |
Finish plating | Zinc plating |
Hex size 1 IN | 1.420 |
Hex size 1 MM | 36.068 |
Hex size 2 IN | 1.417 |
Hex size 2 MM | 35.992 |
Hose cut off factor IN | 1.279 |
Hose cut off factor MM | 32.500 |
Hose size | -8 |
Inside diameter IN | 0.390 |
Inside diameter MM | 10.000 |
Product height in | 1.640 |
Product height mm | 41.656 |
Product length in | 2.790 |
Product length mm | 70.866 |
Product material | Carbon steel |
Product width in | 1.420 |
Product width mm | 36.068 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M24x1.5 |