Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20511-30-12SVT |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 39.000 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.992 |
| Product length mm | 76.000 |
| Product material | 316L Stainless steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Series | Winner 2-Piece |
