Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20511C-20-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.003 |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.500 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 7.000 |
| Product height in | 1.091 |
| Product height mm | 27.711 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Series | Winner 2-Piece |
