Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20511EQY-30-10SVT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 2 IN | 1.410 |
| Hex size 2 MM | 35.814 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.000 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.000 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | 316L Stainless steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | Winner 2-Piece |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.800 |
| Tube OD 1 MM | 20.000 |
