Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20541Y-22-08SRT |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.815 |
| Drop dimension MM | 20.70 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.953 |
| Hose cut off factor MM | 49.606 |
| Hose size | -8 |
| Product height in | 0.815 |
| Product height mm | 20.701 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M22x1.5 |
