Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.953 |
| A dimension MM | 75.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20541YT-20-06TCPZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End size 1 | -20 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.674 |
| Hose cut off factor MM | 42.520 |
| Hose size | -6 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.401 |
| Product height in | 0.729 |
| Product length mm | 75.006 |
| Product width in | 1.087 |
| Product width mm | 27.610 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |
