Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.221 |
| A dimension MM | 81.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20541YT-24-08TCPZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.863 |
| Hose cut off factor MM | 47.320 |
| Hose size | -8 |
| Inside diameter IN | 0.371 |
| Inside diameter MM | 9.423 |
| Product height in | 0.827 |
| Product height mm | 21.006 |
| Product length in | 3.220 |
| Product length mm | 81.800 |
| Product width in | 1.268 |
| Product width mm | 32.207 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
