Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-16-04TZN |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.221 |
| Drop dimension MM | 31.0 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.182 |
| Hose cut off factor MM | 30.023 |
| Hose size | -4 |
| Product height in | 1.292 |
| Product height mm | 32.817 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | M16x1.5 |