Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-18-05TCPZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.319 |
| Drop dimension MM | 33.50 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -5 |
| Product height in | 1.378 |
| Product height mm | 35.001 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | M18x1.5 |
