Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-22-06TCPZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.418 |
| Drop dimension MM | 36.02 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.359 |
| Hose cut off factor MM | 34.519 |
| Hose size | -6 |
| Product height in | 1.536 |
| Product height mm | 39.014 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
