Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.795 |
| A dimension MM | 71.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 29.997 |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-24-08SVT |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 43 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 29.997 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.555 |
| Hose cut off factor MM | 39.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 2.185 |
| Product height mm | 55.499 |
| Product length in | 3.386 |
| Product length mm | 86.004 |
| Product material | 316L Stainless steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Thread size 1 | M24x1.5 |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 16.000 |
