Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.267 |
| A dimension MM | 83.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-30-10SVT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 50 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.929 |
| Hose cut off factor MM | 49.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 4.252 |
| Product length mm | 108.001 |
| Product material | 316L Stainless steel |
| Product width in | 1.417 |
| Product width mm | 35.991 |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 20.000 |
