Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.712 |
| A dimension MM | 94.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-30-12SVT |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.145 |
| Drop dimension MM | 54.50 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 2.196 |
| Hose cut off factor MM | 55.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 4.421 |
| Product length mm | 112.293 |
| Product material | 316L Stainless steel |
| Product width in | 1.417 |
| Product width mm | 35.991 |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 20.000 |
