Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-36-12VSRT |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.323 |
| Drop dimension MM | 59.00 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hex size 1 IN | 1.813 |
| Hex size 1 MM | 46.000 |
| Hose cut off factor IN | 2.205 |
| Hose cut off factor MM | 56.007 |
| Product material | 304 Stainless steel |