Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.788 |
| A dimension MM | 147.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y1-52-20SVT |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 3.406 |
| Drop dimension MM | 86.51 |
| End connection hex size MM | 60.000 |
| End size 1 | -52 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 3.662 |
| Hose cut off factor MM | 93.015 |
| Hose size | -20 |
| Inside diameter IN | 1.063 |
| Inside diameter MM | 27.000 |
| Product height in | 3.406 |
| Product height mm | 86.512 |
| Product length in | 5.787 |
| Product material | 316L Stainless steel |
| Product width in | 2.134 |
| Product width mm | 54.204 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M52x2 |
