Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.914 |
| A dimension MM | 74.016 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591YT2408H90TCPZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 3.544 |
| Drop dimension MM | 90.00 |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.556 |
| Hose cut off factor MM | 39.522 |
| Hose size | -8 |
| Inside diameter IN | 0.371 |
| Inside diameter MM | 9.423 |
| Product height in | 3.543 |
| Product height mm | 90.000 |
| Product length in | 2.914 |
| Product length mm | 74.016 |
| Product width in | 1.268 |
| Product width mm | 32.207 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |