Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.889 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20611-14-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 0.708 |
| Hose cut off factor MM | 18.000 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Winner 2-Piece |
| Thread size 1 | M14x1.5 |
