Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20611-16-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 0.728 |
| Hose cut off factor MM | 18.500 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.831 |
| Product length mm | 46.507 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Winner 2-Piece |
| Thread size 1 | M16x1.5 |
