Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.125 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20611-22-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.500 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
