Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.303 |
| A dimension MM | 58.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20611-26-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 0.964 |
| Hose cut off factor MM | 24.500 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.303 |
| Product length mm | 58.496 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Winner 2-Piece |
| Thread size 1 | M26x1.5 |
