Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20711-12-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hose cut off factor IN | 0.570 |
| Hose cut off factor MM | 14.500 |
| Hose size | -4 |
| Inside diameter IN | 0.660 |
| Inside diameter MM | 17.000 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.673 |
| Product length mm | 42.494 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
