Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.770 |
| A dimension MM | 45.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20711-14-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 18.999 |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 15.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 0.863 |
| Product height mm | 21.920 |
| Product length in | 2.185 |
| Product length mm | 55.499 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Winner 2-Piece |
| Thread size 1 | M14x1.5 |
