Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.770 |
| A dimension MM | 70.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20711-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.800 |
| Hex size 1 MM | 45.720 |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.500 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 21.000 |
| Product height in | 2.070 |
| Product height mm | 52.578 |
| Product length in | 2.776 |
| Product length mm | 70.510 |
| Product material | Carbon steel |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Series | Winner 2-Piece |
| Thread size 1 | M36x2 |
