Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.250 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20791Y-18-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.25 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.950 |
| Hex size 1 MM | 24.130 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.003 |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.250 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 3.027 |
| Product height mm | 76.885 |
| Product length in | 3.041 |
| Product length mm | 77.241 |
| Product material | Carbon steel |
| Product width in | 1.074 |
| Product width mm | 27.279 |
| Thread size 1 | M18x1.5 |
