Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 46.0 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.306 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789294036 |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)