Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.750 |
| A dimension MM | 146.050 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 20Z-90P-BG |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.20 |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.038 |
| End size 1 | -20 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.020 |
| Hose cut off factor MM | 102.108 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.416 |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
