Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.540 |
| Hose cut off factor MM | 64.516 |
| Hose size | -6 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789294128 |
![Hose Fittings 1A12FL10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213342%2FID432872310504-0101_preview.jpg&w=1920&q=75)